Update Date : 2011/03/24
;Language collection (DO NOT remove this line) ;This is comment line [menus] ;0 Home Logout System Time Monitor System ;5 Information History Host Administration SNMP ;10 Summary Control User Manager Log Configure Web ;15 Configure Forward Trap SNMPv1 Access SNMPv3 USM Event Log ;20 Submit Login User second(s) Add Edit ;25 Delete Default Device System Information ;30 Warning Severity Normal Batch Configuration [about] About [debug] [home] [login] ;0 Web Server Login Login User Name Password OK ;5 Site IP Copyright © 2012 Delta Electronics, Inc. All Rights Reserved. [message] [notice_data] Information Processing, please wait... [notice_log] [hist_config] History Data Apply Event Log Clear Event Log Maximum event log entry ;5 [hist_log] Event Log Page Download All Date Time ;5 Level From To [index] Host Name OS Version Host IP Address SNMP Trap Port OS Countdown ;5 Shutdown Type SNMP Trap Source IP List Source IP UPS Health Current Event ;10 Last 5 Event Log Date/Time Event Level Event Description Shutdown ;15 Shutdown Power Off Hibernate Event Log Host ;20 Network: Disconnect Please change the default password Goes to the setting page [dev_forward] Target IP List Target IP UDP Port ;5 [dev_control] Control Cancel Countdown Forward Simulation Trap Power Fail Power Restore ;5 Resume Countdown
Note:
The forward trap will follow the Deltav4 MIB and adopt the community string which is assigned in the first
Source IP Table
. Pause Notify Message
Note:
Selecting Pause Broadcast will stop the Broadcast messages until the next event occurs. [dev_config] Shutdown Enable Event OS Shutdown Delay (0~99999) ;5 Power Fail Battery Low Overload Smart Shutdown File ;10 Reaction Notify Message Period Execute Command File Run Before Shutdown ;15 Source IP IP Address Source Trap IP Purpose For Redundant (Logical OR) ;20 For Parallel (Logical AND) Shutdown Type Receive Trap Port
Note:
Leave the community empty will accept any community string. SNMPv3 User Name ;25 Manageable Allow the ShutdownAgent to be managed by an authenticated manager.
Note:
The authenticated manager can be a SNMP card or a centralized management software. Enable this option to integrate the ShutdownAgent in the power management environment. On Bypass Virtual Machine ;30 Enable Virtual Machine Shutdown Shutdown Individual ESXi Host VM Server IP Address Account Password ;35 Shutdown VMWare vCenter IP Cluster Name VMWare vCLI Directory Test Shutdown Host ;40 Test Shutdown
Note:
Please add a space between the IP addresses if more than one VM servers are assigned. Shutdown guest OS(es) ShutdownAgent is one of the VMs in the cluster ShutdownAgent is outside the cluster ;45
Note:
You can continue to assign multiple VMWare clusters below.
Note:
You can only assign one VMWare cluster below. Please provide the ESXi hosts login information Test Shutdown Cluster Exit Maintenance Mode when ShutdownAgent Startup ;50 Delay Time: VM List: VM Name Sequence Reorder ;55 Number of VM Host Account Host Password Host: [dev_broad] Host List Host Name Broadcast in the domain Update [dev_mail] Mail Server SMTP Server Account Password Mail User Mail User List e-mail User [dev_sms] GSM Modem COM Port Baud Rate Mobile Phone Number Phone Number Mobile Phone Number List [dev_snmpv1] SNMPv1 Access Table SNMP Port Access IP IP Address Permission ;5 Disable Read Only Read/Write Access IP address 0.0.0.0 will allow the SNMP packets to be received from any host. Download MIB [dev_snmpv3] SNMPv3 USM Context Name Auth Protocol Priv Protocol User Name ;5 Security Level Auth Password Priv Password Permission Disable ;10 Read Only Read/Write [sys_info] Installation Date System Location Description System Name System Contactor [sys_user] User Manager Privilege Account Name (32 chars max.) New Password ;5 (8~32 chars) Administrator Device Manager Read Only User Enable Login Lock ;10 Allow Retry Lock Time Minute(s) [sys_web] Configure Web HTTP HTTPS HTTP Port HTTPS Port ;5 Web Refresh Period Seconds SSL Certificate Certificate File (PEM format) Update the certificated file which is generated by openssl for new SSL connections. ;10 Enable Disable Force to HTTPS [sys_batch] ;0 System Configuration Download Upload Description The batch configuration is used to configure all of the system parameters at one time. Please follow the following steps to complete the process: ;5 Step 1 Press the
Download
button to download the configure.ini file which includes all of the system parameters. Step 2 Please follow the file format. There must be a [Section] before the item_name=item_value. And the last line must be the [End] section. Step 3 ;10 Edit the configure.ini file by the text edit software. Remove the items which you don't want to be changed, just leave the items which you want to configure. Step 4 Select the modified configure.ini file and press the
Upload
button to upload the file. Step 5 Wait for about 10 seconds for the system to update the changes. [hist_compare] January February March April May June July August September October November December Energy Compare Chart No data! Sun ;15 Mon Tue Wed Thu Fri ;20 Sat