Software
UPSentry 2012 latest version
Connect to the UPS directly through the RS232 or USB. Support the virtual machine(VM) server shutdown, provide the web interface and a variety of other features that helps you manage your servers.
ShutdownAgent 2012 latest version
Works in conjunction with the SNMP Card or UPSentry 2012 to provide the graceful, unattended shutdown of multiple computer systems over a network.
InfraSuite Device Master latest version
Enables you to simultaneously monitor UPSs locally through RS232/485 and remotely through network. The Hierarchical design makes you easy to manage all of UPSs intuitively.
EzSetting
Provide a simple way to search and configure your power devices in your LAN.
Connectivity
Mini G3 SNMP for UPS latest version
Provides management of an individual UPS by connecting the UPS directly to the network. Support IPv4/ IPv6 and the public encryption protocols such as: HTTPS, SSH, SFTP, ....
SNMP IPv6 for UPS latest version
Provides management of an individual UPS by connecting the UPS directly to the network. Support IPv4/ IPv6 and the public encryption protocols such as: HTTPS, SSH, SFTP, ....
Legacy SNMP for UPS
Provides management of an individual UPS by connecting the UPS directly to the network.
Enviro Probe
With a temperature sensor, humidity sensor and 4 inputs. It is designed to work with SNMP Card or SNMP Hub.
Relay I/O Card
Controls 6 programmable output relays depending on the operating status of the UPS. One input for triggering UPS shutdown or battery test signal.
Modbus Card
Translates UPS status to modbus protocol through RS232 and RS422 or RS485.
Old Software
UPSentry Smart 2000
Allows for automatic shutdowns, scheduled shutdowns and a variety of other features that helps you manage your system and its peripheral components.
Shutdown Agent
Works in conjunction with the SNMP Card to provide graceful, unattended shutdown of multiple computer systems over a network.
InsightPower Client
Adds SNMP management of UPSs protecting servers to almost the capabilities of UPSentry Smart 2000 software, including safe server shutdown.
Old Connectivity
InsightPower Panel
Handheld panel to monitor up to 31 3 phase UPSs through RS485.